Similar Illustration
Only CAD model download is supported
Signal converters
Function
Part counter (1 pulse per part)
Divider (1 pul. per x parts)
Switching amplifier up to 400 mA
Flip flop (on/off switch)
Switching inverter (NO/NC)
Divider (1 pul. per x parts)
Switching amplifier up to 400 mA
Flip flop (on/off switch)
Switching inverter (NO/NC)
Operating voltage Ub
10...30 VDC
Digital inputs
PNP
Connection
Connector, M12x1
Connection for sensor
M12x1-Female, 4-pin
Recommended alternative
BAE012T
Signal converters
BAE SC-XA-C01
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS S-C01 | BAE SC-XA-C01 | |
|
-
List price
|
-
List price
|
|
| Function |
Part counter (1 pulse per part) Divider (1 pul. per x parts) Switching amplifier up to 400 mA Flip flop (on/off switch) Switching inverter (NO/NC) |
Switching inverter (NO/NC) Flip flop (on/off switch) Divider (1 pul. per x parts) Part counter (1 pulse per part) Switching amplifier up to 150 mA |
|---|---|---|
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Digital inputs | PNP | PNP |
| Connection | Connector, M12x1 | Connector, M12x1 |
| Connection for sensor | M12x1-Female, 4-pin | M12x1-Female, 4-pin |
| Housing material |
PBT PA |
PBT PA |
| Dimension | Ø 20 x 60 mm | Ø 20 x 60 mm |
| Ambient temperature | 0...60 °C | 0...60 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE UKCA WEEE |
Only CAD model download is supported