Similar Illustration
Only CAD model download is supported
Displays
Function
Single-axis counter
Inputs, number
4
Outputs, number
2
Digital outputs
2x PNP
Encoder supply
5 V/24 V, max 150 mA
Recommended alternative
BAE010L
Displays
BDD 750-4D02-000-402-2-A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BDD 611-R3Q4-0-52-N-00 | BDD 750-4D02-000-402-2-A | |
|
-
List price
|
-
List price
|
|
| Function | Single-axis counter | Single-axis counter |
|---|---|---|
| Inputs, number | 4 | 4 |
| Outputs, number | 2 | 4 |
| Digital outputs | 2x PNP | 4x PNP |
| Encoder supply | 5 V/24 V, max 150 mA | 5 V/24 V, max 250 mA |
| Ambient temperature | 0...40 °C | -20...60 °C |
| IP rating (front housing) | IP42 | IP65 |
| Approval/Conformity |
CE WEEE |
CE UKCA WEEE |
| Panel cut-out | 68 x 92 mm | 43 x 91 mm |
| Operating voltage Ub | - | 18...30 VDC |
| Input frequency max. | - | 1 MHz |
Only CAD model download is supported