Similar Illustration
Only CAD model download is supported
Amplifiers for capacitive sensor heads
Dimension
15 x 30 x 45 mm
Connection
Cable, 2.00 m, PUR
Switching output
NPN Normally open (NO)
Switching frequency
100 Hz
Housing material
PC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE SA-CS-001-NS | BAE SA-CS-025-YP-BP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | 15 x 30 x 45 mm | 10.5 x 45 x 75.5 mm |
|---|---|---|
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN Normally open (NO) | PNP/NPN NO/NC programmable |
| Switching frequency | 100 Hz | 100 Hz |
| Housing material | PC | PBT |
| Ambient temperature | -30...70 °C | -10...70 °C |
| Operating voltage Ub | 12...35 VDC | 12...30 VDC |
| Approval/Conformity |
CE WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP40 |
Only CAD model download is supported