Similar Illustration
Only CAD model download is supported
Spotlights
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Spotlight
Dimension
Ø 30 x 64 mm
Rated operating voltage Ue DC
24 V
Current draw max.
170 mA
Recommended alternative
BAE011L
Spotlights
BAE LX-VS-SR030A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BAE LX-VS-SR030 | BAE LX-VS-SR030A | |
|
-
List price
|
-
List price
|
|
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.3 m | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
|---|---|---|
| Version | Spotlight | Spotlight |
| Dimension | Ø 30 x 64 mm | Ø 30 x 67.5 mm |
| Rated operating voltage Ue DC | 24 V | 24 V |
| Current draw max. | 170 mA | 300 mA |
| Operating mode | Normal (continuous operation) |
Normal (continuous operation) Boost (continuous operation with cooling) |
| Digital inputs | Trigger | Trigger |
| Material |
1.4301 stainless steel Brass Glass |
1.4301 stainless steel Brass PC |
| Illumination area | Ø 27 mm | Ø 25 mm |
| Light type | LED Red light | LED Red light |
| Wave length | 617 nm | 625 nm |
| Illuminence (0.1 m) | 13800 Lux |
1100 Lux 190000 Lux (Boost mode) |
| Beam angle | 17 ° | 10 ° |
| Ambient temperature | -10...55 °C | -10...50 °C |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported