Similar Illustration
Only CAD model download is supported
Power supply units in the compact format
Dimension
51 x 28 x 78 mm
Version
Enclosed
Mounting part
Flange mounting
Housing material
Metal
Connection type
Terminal
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BAE PS-XA-1W-24-015-052 | BAE PS-XA-1W-24-025-002 | |
|
-
List price
|
-
List price
|
|
| Dimension | 51 x 28 x 78 mm | 40.5 x 90 x 114 mm |
|---|---|---|
| Version | Enclosed | DIN rail |
| Mounting part | Flange mounting | DIN rail mounting |
| Housing material | Metal | Plastic |
| Connection type | Terminal | - |
| Connector design | 0.2 mm²...2.5 mm² | - |
| Input voltage | 100…240 VAC, Single phase | 100…240 VAC, Single phase |
| Rated output voltage DC | 24 V | 24 V |
| Rated output current | 1.5 A | 2.5 A |
| Output capacity max. | 36 W | - |
| IP rating | IP20 | IP20 |
| Approval/Conformity |
CE cURus WEEE |
CE CCC cULus WEEE |
| Ambient temperature | -40...71 °C | -40...70 °C |
| Connection | - | Terminal, 0.25...2.5 mm² |
Only CAD model download is supported