Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Machine Lights
Connection
Connector, M12x1-Male
Version
Machine light
Dimension
Ø 20 x 1096 mm
Rated operating voltage Ue DC
24 V
Material
Aluminum Anodized
PMMA
PMMA
Recommended alternative
BAE012F
Machine Lights
BAE LX-XA-BW0332B-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BAE LX-XA-BW1016-S4 | BAE LX-XA-BW0332B-S4 | |
|
-
List price
|
-
List price
|
|
|
EPREL product data sheet |
||
| Connection | Connector, M12x1-Male | Connector, M12x1-Male |
|---|---|---|
| Version | Machine light | Machine light |
| Dimension | Ø 20 x 1096 mm | Ø 20 x 412 mm |
| Rated operating voltage Ue DC | 24 V | 24 V |
| Material |
Aluminum Anodized PMMA |
Aluminum anodized, natural Acryl glass |
| Illumination area | 1016 x 14 mm | 332 x 16 mm |
| Beam angle | 120 ° | 120 ° |
| Light type | LED White light | LED White light diffuse |
| Light intensity | 2268 lm | 770 lm |
| Color temperature | 4000 K | 4000 K |
| Ambient temperature | -25...60 °C | -20...40 °C |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA WEEE cULus |
| IP rating | IP69K | IP67 |
Only CAD model download is supported