Similar Illustration
Only CAD model download is supported
Proximity sensor mounts with positive stops
Use
For M12 sensors
Material
Stainless steel PTFE coated
Dimension
Ø 22 x 45 mm
Mounting part
Clamp lever
Additional features
Weld immune
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BES 12,0-KH-10L/W | BAM MC-XA-023-D12,0-4-FXL/W | |
|
-
List price
|
-
List price
|
|
| Use | For M12 sensors |
for sensors Ø12 mm For M12 sensors fastening length 46mm and longer |
|---|---|---|
| Material | Stainless steel PTFE coated | Stainless steel PTFE coated |
| Dimension | Ø 22 x 45 mm | Ø 23 x 44.5 mm |
| Mounting part | Clamp lever | Screws, clamps |
| Additional features | Weld immune | Weld immune |
Only CAD model download is supported