Similar Illustration
Only CAD model download is supported
Mounting brackets for magnetic sensors
Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder, round without groove or tie rod
Piston diameter 25 - 63 mm
For BMF 307 and BMF 315
Piston diameter 25 - 63 mm
For BMF 307 and BMF 315
Use
for magnetic sensors BMF 307
Material
Plastic
Stainless steel
Stainless steel
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BMF 307-HW-73-255 | BMF 307-HW-73-Z-255 | |
|
-
List price
|
-
List price
|
|
| Principle of operation | BMF mounting bracket | BMF mounting bracket |
|---|---|---|
| Application |
Pneumatic cylinder, round without groove or tie rod Piston diameter 25 - 63 mm For BMF 307 and BMF 315 |
Pneumatic cylinder, round without groove or tie rod Piston diameter 25 - 63 mm For BMF 307 and BMF 315 |
| Use | for magnetic sensors BMF 307 | for magnetic sensors BMF 307 |
| Material |
Plastic Stainless steel |
Stainless steel Die-cast zinc |
| Ambient temperature | -25...70 °C | -30...80 °C |
Only CAD model download is supported