Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M16x0.75-Female, straight, 8-pin
Number of connectable contacts
8
Type of wire mounting
Solder connections
Cable diameter D
6...8 mm
Operating voltage Ub
60 VAC
Recommended alternative
BCC00TT
Field attachables
BKS-S 32M-00
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 32M-L-00 | BKS-S 32M-00 | BKS-S 32M-C-00 | BKS-S135M-00 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M16x0.75-Female, straight, 8-pin | M16x0.75-Female, straight, 8-pin | M16x0.75-Female, straight, 8-pin | M16x0.75-Female, straight, 6-pin |
|---|---|---|---|---|
| Number of connectable contacts | 8 | 8 | 8 | 6 |
| Type of wire mounting | Solder connections | Solder connections | Crimp terminals | Solder connections |
| Cable diameter D | 6...8 mm | 6...8 mm | 6...8 mm | 6...8 mm |
| Operating voltage Ub | 60 VAC | 60 VDC / 60 VAC | 60 VAC | 60 VAC |
| Rated current (40 °C) | 5.0 A | 5.0 A | 5.0 A | 5.0 A |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity | WEEE |
CE WEEE |
WEEE | WEEE |
| Connection cross-section | - | 0.14...0.75 mm² | - | 0.52 mm² |
| Ambient temperature | - | -30...95 °C | - | -40...95 °C |
Only CAD model download is supported