Similar Illustration
Only CAD model download is supported
Tees
Connection 1
M12x1-Female, 5-pin, A-coded
Connection 2
M12x1-Female, 5-pin, A-coded
Connection 3
M12x1-Male, 5-pin, A-coded
Operating voltage Ub
30 VDC
IP rating
IP68
Recommended alternative
BCC0M3P
Tees
BCC M415-M415-M415-T0117-000
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BKS-S 92-TA1 | BCC M415-M415-M415-T0117-000 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Female, 5-pin, A-coded | M12x1-Male, 5-pin, A-coded |
| Connection 3 | M12x1-Male, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded |
| Operating voltage Ub | 30 VDC | 250 VDC / 250 VAC |
| IP rating | IP68 | IP68 |
| Ambient temperature | -36...60 °C | -25...85 °C |
| Approval/Conformity |
EAC WEEE |
CE cULus WEEE UKCA |
| Rated current (40 °C) | - | 4.0 A |
Only CAD model download is supported