Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, straight, 5-pin, B-coded
Interface
Profibus
Cable
PUR Shielded violet, 0.3 m, Drag chain compatible
Number of conductors
2
Conductor cross-section
24 AWG
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S105-CP-00,3 | BCC M412-0000-2B-031-PS72N1-003 | BCC M412-0000-2B-031-PS72N1-020 | BCC M412-0000-2B-031-PS72N1-050 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Male, straight, 5-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded |
|---|---|---|---|---|
| Interface | Profibus | Profibus | Profibus | Profibus |
| Cable | PUR Shielded violet, 0.3 m, Drag chain compatible | PUR Shielded violet, 0.3 m, Drag chain compatible | PUR Shielded violet, 2 m, Drag chain compatible | PUR Shielded violet, 5 m, Drag chain compatible |
| Number of conductors | 2 | 2 | 2 | 2 |
| Conductor cross-section | 24 AWG | 24 AWG | 24 AWG | 24 AWG |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 30 VDC / 36 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| IP rating | - | IP67 | IP67 | IP67 |
| Approval/Conformity | - |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported