Similar Illustration
Only CAD model download is supported
PIN 1: yellow
PIN 2: gray
PIN 3: pink
PIN 5: green
PIN 6: blue
PIN 7: brown
PIN 8: white
PIN 2: gray
PIN 3: pink
PIN 5: green
PIN 6: blue
PIN 7: brown
PIN 8: white
Only CAD model download is supported
Single-ended cordsets
Connection
M16x0.75-Female, angled, 8-pin
Cable
PTFE shielded, self-extinguishing black, 5 m
Number of conductors
7
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-55...200 °C
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BKS-S 33M-TF-05 | BKS-S 33M-TF-02 | |
|
-
List price
|
-
List price
|
|
| Connection | M16x0.75-Female, angled, 8-pin | - |
|---|---|---|
| Cable | PTFE shielded, self-extinguishing black, 5 m | - |
| Number of conductors | 7 | - |
| Conductor cross-section | 0.25 mm² | - |
| Cable temperature, fixed routing | -55...200 °C | - |
| Operating voltage Ub | 60 VDC / 60 VAC | - |
| IP rating | IP67 | IP67 |
| Cable jacket, color | black | - |
| Approval/Conformity |
CE UKCA WEEE |
- |
Only CAD model download is supported