Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Single-ended cordsets
IP rating
IP67
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BKS-S 33M-TF-02 | BKS-S 33M-TF-05 | |
|
-
List price
|
-
List price
|
|
| IP rating | IP67 | IP67 |
|---|---|---|
| Connection | - | M16x0.75-Female, angled, 8-pin |
| Cable | - | PTFE shielded, self-extinguishing black, 5 m |
| Number of conductors | - | 7 |
| Conductor cross-section | - | 0.25 mm² |
| Cable temperature, fixed routing | - | -55...200 °C |
| Operating voltage Ub | - | 60 VDC / 60 VAC |
| Cable jacket, color | - | black |
| Approval/Conformity | - |
CE UKCA WEEE |
Only CAD model download is supported