Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 4-pin, A-coded
Connection 2
M12x1-Female, straight, 5-pin, A-coded
Connection 3
M12x1-Female, straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
TPE welding spark resistant yellow, 1 m, Drag chain compatible
Product Features
0.30 m, TPE
0.60 m, TPE
1.00 m, TPE
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W414-W415-W415-U2090-010 | BCC W414-W415-W415-U2090-003 | BCC W414-W415-W415-U2090-006 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 3 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Cable | TPE welding spark resistant yellow, 1 m, Drag chain compatible | TPE welding spark resistant yellow, 0.3 m, Drag chain compatible | TPE welding spark resistant yellow, 0.6 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -60...200 °C | -60...200 °C | -60...200 °C |
| IP rating | IP67/IP67/IP67 | IP67/IP67/IP67 | IP67/IP67/IP67 |
| Approval/Conformity |
WEEE cULus |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported