Similar Illustration
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
34 x 16 x 8 mm
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
NPN Normally open (NO)
Switching frequency
100 Hz
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BCS R08RR01-NSM80C-EP02 | BCS R08RRE-NSM80C-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 100 Hz | 50 Hz |
| Range | 1...8 mm | 1...8 mm |
| Sensitivity | Switching distance adjustable | Switching distance teachable |
| Housing material | PP | PP |
| Material sensing surface | PP | PP |
| Ambient temperature | -30...70 °C | -25...70 °C |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
cULus CE WEEE EAC |
| IP rating | IP67 | IP67 |
| Series | - | R08 |
Only CAD model download is supported