Similar Illustration
Only CAD model download is supported
Capacitive sensors for object detection
Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCS R08RRE-NSM80C-EP02 | BCS R08RRE-GOC12C-BP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Series | R08 | R08 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2 m, PUR |
| Switching output | NPN Normally open (NO) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 50 Hz | 50 Hz |
| Range | 1...8 mm | 0.5...12 mm |
| Sensitivity | Switching distance teachable | Switching distance teachable |
| Housing material | PP | - |
| Material sensing surface | PP | PP |
| Ambient temperature | -25...70 °C | -25...80 °C |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE EAC |
CE cULus WEEE UKCA |
| IP rating | IP67 | IP65 |
Only CAD model download is supported