Similar Illustration
Only CAD model download is supported
Cylindrical version with M18 thread
Dimension
Ø 18 x 73 mm
Series
M18
Installation
non-flush
Connection
Cable, 2.00 m, PTFE
Switching output
NPN Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCS M18TTI2-NOC15G-AT02 | BCS M18TTI2-PSC15G-AT02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 73 mm | Ø 18 x 73 mm |
|---|---|---|
| Series | M18 | M18 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PTFE | Cable, 2.00 m, PTFE |
| Switching output | NPN Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | PTFE | PTFE |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported