Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 30 x 82 mm
Series
M30
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
NPN NO/NC programmable
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BCS M30T4M3-NPC30G-EP02 | BCS M30B4E1-NSC25H-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 82 mm | Ø 30 x 65.5 mm |
|---|---|---|
| Series | M30 | M30 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN NO/NC programmable | NPN Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -30...70 °C | -25...85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE cULus EAC WEEE |
| IP rating | IP66 | IP67 |
Only CAD model download is supported