Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
flush with container outer wall
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BCS Q40BBAA-PSCFAC-EP00,3-GS49 | BCS Q40BBAA-PSCFHC-EP00,3-GS49 | |
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 10 mm | 40 x 40 x 10 mm |
|---|---|---|
| Series | Q40 | Q40 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 10 Hz | 10 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Function | Smart Level 15 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -5...85 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE UKCA |
| IP rating | IP67 | IP67 |
Only CAD model download is supported