Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 30 x 96 mm
Series
S04
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCS S04K501-PSCFNG-S04G-T51 | BCS S04K501-PSCFNG-S04G-T50 | BCS S04K501-PICFNG-S04G-T50 | BCS S04K501-POCFNG-S04G-T50 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 96 mm | Ø 30 x 96 mm | Ø 30 x 96 mm | Ø 30 x 96 mm |
|---|---|---|---|---|
| Series | S04 | S04 | S04 | S04 |
| Installation | non-flush | non-flush | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | 5 Hz | 5 Hz | 5 Hz | 5 Hz |
| Sensitivity | teachable depending on media | teachable depending on media | teachable depending on media | teachable depending on media |
| Function | Smart Level 100 | Smart Level 100 | Smart Level 100 | Smart Level 100 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PEEK | PEEK | PEEK | PEEK |
| Ambient temperature | -10...85 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC | 18...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
| IP rating | IP68 | IP68 | IP68 | IP68 |
| Interface | - | - | IO-Link 1.1 | - |
Only CAD model download is supported