Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic version with teachable switching distance
Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BCS R08RRE-PIMFHC-EP00,3-GS04 | BCS R08RRE-PICFHC-BP00,3-GS04 | |
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Series | R08 | R08 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | Cable with connector, 0.3 m, PUR |
| Switching output | PNP Normally open (NO) | Push-Pull/IO-Link NO(PNP)/NC(NPN) programmable |
| Switching frequency | 10 Hz | 10 Hz |
| Interface | IO-Link 1.1 | IO-Link-Device 1.1.3 |
| Sensitivity | teachable depending on media | teachable depending on media |
| Function | Smart Level 50 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PP | - |
| Material sensing surface | PP | PP |
| Ambient temperature | -25...70 °C | -25...80 °C |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE cULus WEEE UKCA |
| IP rating | IP67 |
IP67 IP65 |
Only CAD model download is supported