Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical miniature version
Dimension
Ø 5 x 35 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M05ED-PSC15B-S26G | BES M05EC-PSC08B-S26G | BHS G403N-PSD10-S26 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 35 mm | Ø 5 x 29 mm | Ø 5 x 40.5 mm |
|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 0.8 mm | 1 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | Ceramic |
| Connection | Connector, M5x0.5-Male | Connector, M5x0.5-Male | Connector, M5x0.5-Male |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...80 °C |
| IP rating | IP67 | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | - |
| Pressure rating max. | - | - | 500 bar |
| IP rating | - | - | IP68 |
Only CAD model download is supported