Similar Illustration
Only CAD model download is supported
Cylindrical version without thread
Dimension
Ø 8 x 45 mm
Style Housing
D8.0
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-3013-EO-C-PU-05 | BES G08EE-PSC20B-BP05 | BES G08EG-PSC15B-BP05 | BES G08EG-PSC15B-BV05 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 45 mm | Ø 8 x 35 mm | Ø 8 x 45 mm | Ø 8 x 45 mm |
|---|---|---|---|---|
| Style Housing | D8.0 | D8.0 | D8.0 | D8.0 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 2 mm | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR | Cable, 5.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 | IP68 |
| Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE |
cULus CE WEEE |
cULus CE WEEE |
Only CAD model download is supported