Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 55 mm
Style Housing
M8x1
Installation
non-flush
Range
2.5 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-383-S49-C | BES 516-324-G-S49-C | BES M08EH-PSC40F-S49G | BES M08EF-PSC40F-S49G | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 55 mm | Ø 8 x 55 mm | Ø 8 x 60 mm | Ø 8 x 50 mm |
|---|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 | M8x1 |
| Installation | non-flush | for flush mounting | non-flush | non-flush |
| Range | 2.5 mm | 2 mm | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2000 Hz | 1500 Hz | 4000 Hz | 4000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C | -25...70 °C, Temperature drift max. (% Sr) > 15% valid from 50...70 °C | -25...70 °C, Temperature drift max. (% Sr) > 15% valid from 50...70 °C |
| IP rating | IP68 | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported