Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES M12EG-PSC80F-BP10 | BES M12EG-PSC80F-BP03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 48 mm | Ø 12 x 48 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 8 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 1000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 10.00 m, TPU | Cable, 3.00 m, TPU |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus CE EAC WEEE |
CE UKCA cULus WEEE |