Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 48 mm
Style Housing
M12x1
Installation
non-flush
Range
8 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 3.00 m, PVC
Cable, 3.00 m, TPU
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BES M12EG-PSC80F-BV03 | BES M12EG-PSC80F-BP03 | BES M12MG-PSC80F-BV02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 48 mm | Ø 12 x 48 mm | Ø 12 x 48 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 8 mm | 8 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 1000 Hz | 1000 Hz |
| Housing material | Stainless steel | Stainless steel | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 3.00 m, PVC | Cable, 3.00 m, TPU | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported