Similar Illustration
Only CAD model download is supported
Inductive factor 1 sensors
Dimension
Ø 18 x 65 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BES M18EL-PSH50A-S04G | BES M18MI-PSC80A-S04G-W08 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 66 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 600 Hz | 2500 Hz |
| Housing material | Stainless steel | Brass, PTFE coated |
| Material sensing surface | LCP | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...55 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |
| Additional features |
Factor 1 Weld immune |
Factor 1 Extended temperature range Housing resistant to weld spatter Weld-immune (magnetic field 100kA/m) |
Only CAD model download is supported