Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M12MI-PSC20B-S04G-M01 | BES M12MI-PSC20B-S04G-M02 | BES M12MI-PSC40B-S04G-M02 | BES M12MI-PSC20A-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 4 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2000 Hz | 2000 Hz | 1000 Hz | 800 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | LCP | LCP | LCP | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 | - |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Magnetic field immune | - | - | - | magnetic field immune (AC/DC) |
| IP rating | - | - | - | IP68 |
| Additional features | - | - | - |
Factor 1 Extended temperature range Weld-immune (magnetic field 100kA/m) |
Only CAD model download is supported