Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 45 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES 515-326-E5-T-S4 | BES M18EE1-PSY50B-S04G-L01 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 45 mm | Ø 18 x 45 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | Stainless steel | 1.4571 stainless steel |
| Material sensing surface | PA 12 | PEEK |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...105 °C | -40...105 °C |
| IP rating | IP68, per BWN Pr 27 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus Ecolab WEEE |
| Principle of operation | Inductive sensor | - |
| Special characteristics | - | Washdown |
| IP rating | - | IP68 |
Only CAD model download is supported