Similar Illustration
Only CAD model download is supported
Cylindrical version for hygienic applications
Special characteristics
Washdown
Dimension
Ø 18 x 45 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M18EE1-PSY50B-S04G-L01 | BES 515-326-E5-T-S4 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Dimension | Ø 18 x 45 mm | Ø 18 x 45 mm |
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | 1.4571 stainless steel | Stainless steel |
| Material sensing surface | PEEK | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...105 °C | -40...105 °C |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus WEEE |
| IP rating | - | IP68, per BWN Pr 27 |
| Principle of operation | - | Inductive sensor |
Only CAD model download is supported