Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally closed (NC)
Product Features
Connector, M12x1-Male, 4-pin
Connector, M12x1-Male, 4-pin
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M12EI-POC40B-S04G | BES M12EI-POC40B-S04G-L01 | BES M12EE-POC40B-S04G-L01 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 45 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 1000 Hz | 1000 Hz | 2000 Hz |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | LCP | LCP | LCP |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP68 | - | - |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA Ecolab WEEE |
CE UKCA cULus Ecolab WEEE |
| Principle of operation | Inductive sensor | - | - |
| Special characteristics | - | Washdown | Washdown |
| IP rating | - | IP68 | IP68 |
Only CAD model download is supported