Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M12EI-PSC40B-S04G | BES M12EI-PSC40B-S04G-L01 | BES M12EI-PSC40A-S04G-S | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 1000 Hz | 80 Hz |
| Housing material | Stainless steel | 1.4404 stainless steel | Stainless steel |
| Material sensing surface | LCP | LCP | Stainless steel |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...70 °C |
| IP rating | IP68 | - | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | - | - |
| Special characteristics | - | Washdown | - |
| IP rating | - | IP68 | IP67 |
| Magnetic field immune | - | - | magnetic field immune (AC/DC) |
| Additional features | - | - |
Factor 1 Weld immune |
Only CAD model download is supported