Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version
Dimension
Ø 18 x 65 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M18EI-POC80B-S04G | BES M18EI-POC80B-S04G-L01 | BES M18MI-POC80B-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 65 mm | Ø 18 x 66 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 8 mm | 8 mm | 8 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 700 Hz | 700 Hz | 1300 Hz |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | Brass, Nickel-free coated |
| Material sensing surface | PBT | PEEK | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | - | IP68 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA Ecolab WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | - | Inductive sensor |
| Special characteristics | - | Washdown | - |
| IP rating | - | IP68 | - |
Only CAD model download is supported