Temperature-rated inductive sensors
|
Discontinued
|
Discontinued
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BES M05ED-PSD05B-ES02-T01 | BES M05EC-PSC08B-ES02-T | BES M05ED-PSD08B-ES02-T | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 27 mm | Ø 5 x 25 mm | Ø 5 x 27 mm |
|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.5 mm | 0.8 mm | 0.8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 5 kHz | 1.5 kHz |
| Housing material | Stainless steel | Stainless steel | 1.4104 stainless steel |
| Material sensing surface | POM | PA 6.6 | Ceramic |
| Connection | Cable, 2.00 m, Silicone | Cable, 2 m, Silicone | Cable, 2 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...120 °C | -25...120 °C | 0...135 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE EAC WEEE |
CE UKCA cULus WEEE |