Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 48.5 mm
Style Housing
M18x1
Installation
quasi-flush
Range
12 mm
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES M18MD1-NSC12B-S04G | BES M18ME-NSC12B-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 48.5 mm | Ø 18 x 46 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | quasi-flush | - |
| Range | 12 mm | 12 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 500 Hz | 550 Hz |
| Housing material | Brass, Chrome-plated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68, according to BWN Pr 20 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported