Similar Illustration
Only CAD model download is supported
Color sensors
Series
30M
Dimension
Ø 30 x 118 mm
Interface
RS232
7x PNP/NPN Normally open (NO)
7x PNP/NPN Normally open (NO)
Input function
Trigger
Principle of operation
Color sensor
Recommended alternative
BFS000L
Color sensors
BFS 33M-GSS-F01-PU-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BFS 30M-USS-L03-OD12 | BFS 33M-GSS-F01-PU-02 | |
|
-
List price
|
-
List price
|
|
| Series | 30M | 33M |
|---|---|---|
| Dimension | Ø 30 x 118 mm | 21 x 58.3 x 74 mm |
| Interface |
RS232 7x PNP/NPN Normally open (NO) |
2x PNP/NPN NO/NC PNP/NPN NC/NO |
| Input function | Trigger | - |
| Principle of operation | Color sensor | Color sensor |
| Principle of optical operation | Diffuse sensor, Fixed focus | - |
| Beam characteristic | Focused | - |
| Light type | White light | White light |
| Light spot size | Ø 8 mm at 50 mm | - |
| Range | 30...100 mm | - |
| Connection | Connector, M16x1 | Cable, 2.00 m, PUR |
| Housing material | Brass, nickel-plated | Aluminum, coated |
| Material sensing surface | Glass | - |
| Operating voltage Ub | 12...30 VDC | 21.6...26.4 VDC |
| Approval/Conformity |
CE cETLus EAC WEEE |
CE WEEE UKCA |
Only CAD model download is supported