Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Fork sensors
Series
C
Dimension
18 x 100 x 93.5 mm
Fork opening
50 mm
Interface
PNP NO/NC
Principle of operation
Fork sensor
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BGL 50C-009-S4 | BGL 50C-005-S4 | BGL 50C-001-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | C | C | C |
|---|---|---|---|
| Dimension | 18 x 100 x 93.5 mm | 18 x 100 x 93.5 mm | 18 x 100 x 93.5 mm |
| Fork opening | 50 mm | 50 mm | 50 mm |
| Interface | PNP NO/NC |
Analog, voltage: 0…10 V PNP: NO/NC |
2x PNP: NO/NC |
| Principle of operation | Fork sensor | Fork sensor | Fork sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor | Through-beam sensor |
| Special optical feature | Light array | Light array | Light array |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED Red light | LED Red light | LED Red light |
| Light spot size | 3 x 28 mm Light exit | 3 x 28 mm Light exit | 3 x 28 mm Light exit |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Aluminum, Anodized | Aluminum, Anodized | Aluminum, Anodized |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE WEEE |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
Only CAD model download is supported