Pressure-rated inductive sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BHS G408N-PSC10-S49 | BHS G403N-PSD10-S26 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 47 mm | Ø 5 x 40.5 mm |
|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 1 mm | 1 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | Ceramic | Ceramic |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M5x0.5-Male |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C |
| Pressure rating max. | 500 bar | 500 bar |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |