Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Signal transmission via IO-Link
Dimension
121 x 21 x 22 mm
Style Housing
block style
Connection
Connector, M8x1-Male, 4-pin
Housing material
PBT
Measuring range
0...103 mm
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIP LD2-T103-03-S75 | BIP LD2-T048-03-S75 | BIP LD2-T070-03-S75 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 121 x 21 x 22 mm | 64 x 21 x 22 mm | 92.5 x 21 x 22 mm |
|---|---|---|---|
| Style Housing | block style | block style | block style |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | PBT | PBT | PBT |
| Measuring range | 0...103 mm | 0...48 mm | 0...70 mm |
| Interface | IO-Link 1.1 | IO-Link 1.1 | IO-Link 1.1 |
| Repeat accuracy | ±80 µm | ±80 µm | ±80 µm |
| Non-linearity max. | ±300 µm | ±400 µm | ±300 µm |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Principle of operation | Inductive positioning system | Inductive positioning system | Inductive positioning system |
Only CAD model download is supported