Similar Illustration
Only CAD model download is supported
Tubular magnetic field sensors
Dimension
26 x 15 x 24 mm
Principle of operation
Magnetic field sensor
Housing material
Aluminum
Switching output
NPN Normally open (NO)
Switching frequency
10000 Hz
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 11M-NS-C-2-SA1-S49 | BMF 21K-NS-C-2-S49 | BMF 305K-NS-C-2-S49-00,2 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 26 x 15 x 24 mm | 11 x 11 x 32 mm | 33.5 x 5 x 10.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Housing material | Aluminum | PBT | LCP |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Connection | - | M8x1-Male, 3-pin | M8x1-Male, 3-pin |
| Application | - |
Pneumatic cylinder with tie rods Pneumatic cylinder with DUO rail Round cylinder Profile cylinder |
- |
| Slot type | - | - | variable |
| Cable | - | - | PUR, 0.2 m |
Only CAD model download is supported