Similar Illustration
Only CAD model download is supported
For tie rod cylinders
Dimension
11 x 11 x 32 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Application
Pneumatic cylinder with tie rods
Pneumatic cylinder with DUO rail
Round cylinder
Profile cylinder
Pneumatic cylinder with DUO rail
Round cylinder
Profile cylinder
Housing material
PBT
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BMF 21K-NS-C-2-S49 | BMF 11M-NS-C-2-SA1-S49 | BMF 305K-NS-C-2-S49-00,2 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 11 x 11 x 32 mm | 26 x 15 x 24 mm | 33.5 x 5 x 10.5 mm |
|---|---|---|---|
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Connection | M8x1-Male, 3-pin | - | M8x1-Male, 3-pin |
| Application |
Pneumatic cylinder with tie rods Pneumatic cylinder with DUO rail Round cylinder Profile cylinder |
- | - |
| Housing material | PBT | Aluminum | LCP |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10000 Hz | 10000 Hz | 10000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...70 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Slot type | - | - | variable |
| Cable | - | - | PUR, 0.2 m |
Only CAD model download is supported