Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
IO-Link sensor/actuator hubs for safety applications (Safe Line)
Approval/Conformity
CE
UKCA
cULus
WEEE
UKCA
cULus
WEEE
Current sum US, sensor
4.0 A
Current sum UA, actuator
9.0 A
Digital outputs
16x PNP
Interface
IO-Link 1.0
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BNI IOL-256-000-Z013 | BNI IOL-256-S01-Z013 | BNI IOL-302-000-Z013 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
- |
|---|---|---|---|
| Current sum US, sensor | 4.0 A | 4.0 A | 9.0 A |
| Current sum UA, actuator | 9.0 A | 9.0 A | 9.0 A |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP |
| Interface | IO-Link 1.0 | IO-Link 1.0 | IO-Link 1.0 |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Dimension | 68 x 32.4 x 181.5 mm | 68 x 32.4 x 181.5 mm | 68 x 32.4 x 181.5 mm |
| Ambient temperature | -5...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 | - |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
| Operating voltage Ub | - | - | 18...30.2 VDC |
| Connection (COM 1) | - | - | M12x1-Male, 4-pin, A-coded |
| Connection (supply voltage IN) | - | - | 7/8"-Male, 5-pin |
| Digital inputs | - | - | 16x PNP, Type 2 |
| Configurable inputs/outputs | - | - | yes |
| Switching current | - | - | 16x 2 A |
| IP rating | - | - | IP67, when threaded in |
| Transfer rate | - | - | COM2 (38.4 kBaud) |
| Process data cycle min. | - | - | 12 ms |
| Process data IN | - | - | 2 bytes |
| Process data OUT | - | - | 2 bytes |
Only CAD model download is supported