Similar Illustration
Only CAD model download is supported
IO-Link sensor/actuator hubs for safety applications (Safe Line)
Approval/Conformity
CE
UKCA
cULus
WEEE
UKCA
cULus
WEEE
Current sum US, sensor
4.0 A
Current sum UA, actuator
9.0 A
Digital outputs
8x PNP
Interface
IO-Link 1.0
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BNI IOL-252-S01-Z013 | BNI IOL-252-000-Z013 | BNI IOL-256-S01-Z013 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
|---|---|---|---|
| Current sum US, sensor | 4.0 A | 4.0 A | 4.0 A |
| Current sum UA, actuator | 9.0 A | 9.0 A | 9.0 A |
| Digital outputs | 8x PNP | 8x PNP | 16x PNP |
| Interface | IO-Link 1.0 | IO-Link 1.0 | IO-Link 1.0 |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Dimension | 68 x 32.4 x 181.5 mm | 68 x 32.4 x 181.5 mm | 68 x 32.4 x 181.5 mm |
| Ambient temperature | -5...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Housing material | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
Only CAD model download is supported