Similar Illustration
Only CAD model download is supported
Standard IO-Link sensor/actuator hubs (Black Line)
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Pluggable without terminals, 4-pin
Connection (supply voltage IN)
Pluggable without terminals
Connection slots
Pluggable without terminals
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BNI IOL-310-000-K025-001 | BNI IOL-310-000-K025 | |
|
-
List price
|
-
List price
|
|
| Interface | IO-Link 1.0 | IO-Link 1.0 |
|---|---|---|
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | Pluggable without terminals, 4-pin | Screw/plug-in terminals, 4-pin |
| Connection (supply voltage IN) | Pluggable without terminals | Screw/plug-in terminals |
| Connection slots | Pluggable without terminals | Screw/plug-in terminals |
| Digital inputs | 16x PNP, Type 2 | 16x PNP, Type 2 |
| Digital outputs | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes |
| Current sum US, sensor | 1.0 A | 1.0 A |
| Switching current | 16x 350 mA | 16x 350 mA |
| Current sum UA, actuator | 1.6 A | 1.6 A |
| Housing material | PA 6.6, UL94V-0 | PA 6.6, UL94V-0 |
| Dimension | 79 x 33.6 x 84 mm | 79 x 33.6 x 84 mm |
| Ambient temperature | -20...50 °C | -20...50 °C |
| IP rating | IP20 | IP20 |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 12 ms | 12 ms |
| Process data IN | 2 bytes | 2 bytes |
| Process data OUT | 2 bytes | 2 bytes |
Only CAD model download is supported