Similar Illustration
Only CAD model download is supported
Economical Field Modules (Black Line)
Interface
EtherNet/IP
Output current max.
2 A
Display
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BNI EIP-302-105-R015 | BNI XG3-302-0B5-R067 | BNI EIP-508-105-R015 | BNI EIP-508-105-Z015-C14 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Interface | EtherNet/IP | Profinet / EtherNet/IP / EtherCAT / Modbus TCP | EtherNet/IP | EtherNet/IP |
|---|---|---|---|---|
| Output current max. | 2 A | 2 A | 2 A | 2 A |
| Display | yes | no | yes | yes |
| Operating voltage Ub | 18...30.2 VDC | 18...30 VDC | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
| Connection (supply voltage IN) | 7/8"-Male, 4-pin | M12x1-Male, 5-pin, L-coded | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin |
| Connection (supply voltage OUT) | 7/8"-Female, 4-pin | M12x1-Female, 5-pin, L-coded | 7/8"-Female, 4-pin | 7/8"-Female, 4-pin |
| Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
| Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
| Digital outputs | 16x PNP | 16x PNP | 16x PNP | 16x PNP |
| Configurable inputs/outputs | yes | yes | yes | yes |
| Current sum US, sensor | 9.0 A | 16 A | 9.0 A | 9.0 A |
| Current sum UA, actuator | 9.0 A | 16 A | 9.0 A | 9.0 A |
| Housing material | Plastic |
Plastic Stainless steel, Inserts |
Plastic | Die-cast zinc, nickel-plated |
| Dimension | 68 x 42.9 x 226 mm | 68 x 38.3 x 226.2 mm | 68 x 42.9 x 226 mm | 68 x 37.9 x 224 mm |
| Ambient temperature | -5...70 °C | -40...70 °C | -5...70 °C | -5...70 °C |
| IP rating | IP67 |
IP68 IP69K |
IP67 | IP67 |
| Interface IIoT | - | REST API, MQTT | REST API, MQTT parsed | REST API, MQTT parsed |
| Scope of delivery | - |
Ground strap M4x6 screw |
- | - |
| Auxiliary interfaces | - | - | 8x IO-Link | 8x IO-Link |
| Port-class | - | - | Type A | Type A |
| IO-Link version | - | - | 1.1.3 | 1.1.3 |
| Base type deviation | - | - | - | HTTPS as default; IP address: 192.168.1.254 |
Only CAD model download is supported