Similar Illustration
Only CAD model download is supported
IO-Link Wireless Bridge
Radio license
Europe (CE)
United Kingdom (UKCA)
USA (FCC)
Canada (ISED)
Mexico (CRT/IFT/NOM)
United Kingdom (UKCA)
USA (FCC)
Canada (ISED)
Mexico (CRT/IFT/NOM)
Operating voltage Ub
18...32 VDC
Connection slots
M12x1-Female
M12x1-Male
M12x1-Male
Dimension
355 x 362 x 661 mm
Ambient temperature
-5...50 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BNI IOW-560-W01-K022 | BNI IOW-560-W01-K093 | |
|
-
List price
|
-
List price
|
|
| Radio license |
Europe (CE) United Kingdom (UKCA) USA (FCC) Canada (ISED) Mexico (CRT/IFT/NOM) |
Canada (ISED) Europe (CE) United Kingdom (UKCA) USA (FCC) Brazil (ANATEL) South Korea (KC) |
|---|---|---|
| Operating voltage Ub | 18...32 VDC | 18...30.2 VDC |
| Connection slots |
M12x1-Female M12x1-Male |
M12-Female, 4-pin, A-coded-coded |
| Dimension | 355 x 362 x 661 mm | 53 x 22.5 x 70.9 mm |
| Ambient temperature | -5...50 °C | -5...50 °C |
| IP rating | /IP67 | IP67/IP67 |
| Interface | - | IO-Link wireless 1.1.3;IO-Link |
| Connection (supply voltage IN) | - | M12-Male, 4-pin, A-coded-coded |
| Configurable inputs/outputs | - | no |
| Current sum US, sensor | - | 1 A |
| Current sum UA, actuator | - | 2 A |
| Housing material | - | PA 12, Semitransparent |
| Process data cycle min. | - | 5 ms |
| Process data IN | - | 32 bytes |
| Process data OUT | - | 32 bytes |
Only CAD model download is supported