Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Distance sensors with plastic housing and red light laser and PMMA as material for the sensing surface
Series
26K
Dimension
17 x 50 x 50 mm
Interface
Analog, current: 4…20 mA
linear rising/falling
PNP: NO/NC
linear rising/falling
PNP: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOD 26K-LB07-S92-C | BOD 26K-LBR05-S115-C | BOD 26K-LB05-S115-C | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 26K | 26K | 26K |
|---|---|---|---|
| Dimension | 17 x 50 x 50 mm | 17 x 50 x 50 mm | 17 x 50 x 50 mm |
| Interface |
Analog, current: 4…20 mA linear rising/falling PNP: NO/NC |
RS485 Analog, current: 4…20 mA linear rising/falling 2x PNP: NO/NC |
Analog, current: 4…20 mA linear rising/falling 2x PNP: NO/NC |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
| Principle of optical operation | Triangulation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light | Laser Red light |
| Light spot size | 2 x 4.5 mm at 300 mm | 2 x 4.5 mm at 300 mm | 2 x 4.5 mm at 300 mm |
| Range | 80...300 mm Adjustable | 80...300 mm Adjustable | 80...300 mm Adjustable |
| Accuracy | ±0.25 % FS | ±0.25 % FS | ±0.25 % FS |
| Resolution | 0.1 % FS | 0.1 % FS | 0.1 % FS |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 8-pin | Connector, M12x1-Male, 8-pin |
| Housing material | ABS | ABS | ABS |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Repeat accuracy | - | 0.25 % FS | 0.25 % FS |
Only CAD model download is supported