Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Distance sensors with metal housing and different types of light
Series
66M
Dimension
30 x 100.5 x 73.2 mm
Interface
Analog, current: 4…20 mA
linear rising/falling
PNP/NPN: NO/NC
linear rising/falling
PNP/NPN: NO/NC
Principle of operation
Photoelectric distance sensor BOD
Principle of optical operation
Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOD 66M-LB14-S92 | BOD 66M-LB12-S92 | |
|
-
List price
|
-
List price
|
|
| Series | 66M | 66M |
|---|---|---|
| Dimension | 30 x 100.5 x 73.2 mm | 30 x 100.5 x 73.2 mm |
| Interface |
Analog, current: 4…20 mA linear rising/falling PNP/NPN: NO/NC |
Analog, current: 4…20 mA linear rising/falling PNP/NPN: NO/NC |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light |
| Light spot size | 2 x 6 mm at 2 m | Ø 1 mm at 800 mm |
| Range | 150...2000 mm | 150...800 mm |
| Accuracy | ±1.5 % FS | ±1.5 % FS |
| Repeat accuracy | 0.5 % FS | 0.5 % FS |
| Resolution | 1...3 mm | 100...800 µm |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material | Zinc, Die casting, Painted | Zinc, Die casting, Painted |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported