Similar Illustration
Only CAD model download is supported
Photoelectric distance sensors
Special characteristics
Washdown
Series
6K
Dimension
12 x 37.9 x 21.6 mm
Interface
Analog, voltage 1…10 V
linear rising/falling
PNP NO/NC
linear rising/falling
PNP NO/NC
Principle of operation
Photoelectric distance sensor BOD
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOD 6K-RA03-02 | BOD 6K-RAI03-02 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 6K | 6K |
| Dimension | 12 x 37.9 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface |
Analog, voltage 1…10 V linear rising/falling PNP NO/NC |
IO-Link-Device: 1.1.3 Analog, voltage: 1…10 V/3 mA PNP/NPN/Auto-Detect: NO/NC |
| Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
| Principle of optical operation | Triangulation | Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 9.5 mm at 100 mm | 16 x 16 mm at 200 mm |
| Range | 30...200 mm | 30...200 mm |
| Accuracy | ±1 % FS | - |
| Repeat accuracy | 0.5 % FS | 1 mm |
| Resolution | ≤ 0.68 mm | ≤ 0.68 mm |
| Connection | Cable, 2.00 m, PVC | Cable, 2 m, PVC |
| Housing material | ABS | ABS |
| Operating voltage Ub | 13...30 VDC | 13...30 VDC |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE UKCA cULus WEEE Ecolab |
Only CAD model download is supported