Similar Illustration
Only CAD model download is supported
Micromote - optical sensor heads
Series
R113
Dimension
75 x 10 x 15 mm
Interface
for analog amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOH AR-R113-010-02-S49F | BOH AI-R051-035-01-S49F | |
|
-
List price
|
-
List price
|
|
| Series | R113 | - |
|---|---|---|
| Dimension | 75 x 10 x 15 mm | 11 x 9 x 46 mm |
| Interface | for analog amplifier | - |
| Principle of operation | Optical sensor head | Optical sensor head |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Special optical feature | Light array | Light array |
| Light type | LED Red light | LED Infrared |
| Active length AL 1 | 30 mm | 30 mm |
| Range | 0...200 mm | 10...500 mm |
| Connection | Cable with connector, M8x1-Female, 2 m, PUR | Cable with connector, M8x1-Female, 3-pin, 1 m, PUR |
| Housing material | Aluminum, anodized, black | PA 6 |
| Material sensing surface | PMMA | PMMA |
| Mounting part | Screw M3 | Screw M3 (2x) |
| Smallest part typ. | 0.50 mm | 0.50 mm |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported